??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 20
WD BEARINGS NUTR30
HELP_VARIABLE
SD
Shaft Diameter
62
u
mm
BD
Bearing Designation / With IR
NUTR30
u
MASS
Mass / Approx
465
u
g
DD
Boundary Dimensions d
30
u
mm
D
Boundary Dimensions D
62
u
mm
B
Boundary Dimensions B
29
u
mm
C
Boundary Dimensions C
28
u
mm
D1
Boundary Dimensions d1
38.0
u
mm
CR
Basic Load Rating Cr Dynamic
56800
u
N
COR
Basic Load Rating Cor Static
77500
u
N
LS
Limiting Speed / Oil
2600
u
rpm
Embedded Generation
Previews - 3D