??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 8
WD BEARINGS NUKR 52
HELP_VARIABLE
OD
52
u
mm
BD
Bearing Designation / Without Eccentric Collar
NUKR 52
u
MASS1
Mass / Approx
450
u
g
D
Boundary Dimensions D
52
u
mm
DD
Boundary Dimensions d
20
u
mm
C
Boundary Dimensions C
24
u
mm
B
Boundary Dimensions B
66
u
mm
B1
Boundary Dimensions B1
40.5
u
mm
B2
Boundary Dimensions B2
9
u
mm
G
Boundary Dimensions G
M20x1.5
u
mm
G1
Boundary Dimensions G1
21
u
mm
M
Boundary Dimensions M
8
u
M1
Boundary Dimensions M1
4
u
mm
C1
Boundary Dimensions C1
0.8
u
mm
D2
Boundary Dimensions d2
31
u
mm
MA
Nut Tightening Torque MA
101
u
Nm
CR
Basic Load Rating Cr Dynamic
37500
u
N
COR
Basic Load Rating Cor Static
49300
u
N
CW
Basic Load Rating Cw
15001
u
N
COW
Basic Load Rating Cow
22503
u
N
FR
Basic Load Rating Fr perm
10400
u
N
FOR
Basic Load Rating For perm
30500
u
N
LS
Limiting Speed / Grease
1990
u
rpm
Embedded Generation
Previews - 3D