??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 15
WD BEARINGS KR 35
HELP_VARIABLE
OD
35
u
mm
BD
Bearing Designation / Without Eccentric Collar
KR 35
u
MASS1
Mass / Approx
169
u
g
D
Boundary Dimensions D
35
u
mm
DD
Boundary Dimensions d
16
u
mm
C
Boundary Dimensions C
18
u
mm
B
Boundary Dimensions B
52
u
mm
B1
Boundary Dimensions B1
32.5
u
mm
B2
Boundary Dimensions B2
8
u
mm
G
Boundary Dimensions G
M16x1.5
u
mm
G1
Boundary Dimensions G1
17
u
mm
M
Boundary Dimensions M
6
u
M1
Boundary Dimensions M1
3
u
mm
C1
Boundary Dimensions C1
0.8
u
mm
D2
Boundary Dimensions d2
27
u
mm
MA
Nut Tightening Torque MA
45.8
u
Nm
CR
Basic Load Rating Cr Dynamic
9900
u
N
COR
Basic Load Rating Cor Static
15000
u
N
CW
Basic Load Rating Cw
7900
u
N
COW
Basic Load Rating Cow
10100
u
N
LS
Limiting Speed / Grease
5800
u
rpm
Embedded Generation
Previews - 3D