??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 9
WD BEARINGS WD0361-78
HELP_VARIABLE
TYPE
WD Type
WD0361-78
u
C
Dimensions C
40
u
mm
B
Dimensions B
53
u
mm
D
Dimensions D
77.7
u
mm
L
Dimensions L
33.2
u
mm
F
Dimensions F
23
u
mm
H
Dimensions H
11.3
u
mm
E
Dimensions E
61
u
mm
DEG
Degree @
20
u
°
CC
Dynamic load C
48
u
kN
CO
Static load Co
56.8
u
kN
GER
Reference index / Germany
2.056
u
ITA
Reference index / Italy
MR.123
u
Embedded Generation
Previews - 3D