??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 10
WD BEARINGS WD061-108.ZRS
HELP_VARIABLE
TYPE
WD Type ZRS
WD061-108.ZRS
u
DD
Dimensions d
60
u
mm
D
Dimensions D
107.7
u
mm
C
Dimensions C
31
u
mm
H
Dimensions H
69.0
u
mm
H1
Dimensions H1
55.0
u
mm
H2
Dimensions H2
14.0
u
mm
DD1
Dimensions D1
82
u
mm
C1
Dimensions C1
34
u
mm
D1
Dimensions d1
71
u
mm
S
Dimensions S
4.0
u
mm
DEGREE
Dimensions @
20
u
°
RR
Dimensions r
5.0
u
mm
R
Dimensions R
1000
u
mm
R1
Dimensions R1
700
u
mm
V
Dimensions V
M6x1
u
mm
CC
Load rating C
81
u
kN
CO
Load rating Co
95
u
kN
CA
Load rating Ca
31
u
kN
COA
Load rating Coa
36
u
kN
OD
OD on request
108.2 / 108.5
u
mm
GER
Reference Index / Germany
4.061
u
ITAA
Reference Index / Italy A
4.0061-108
u
ITAB2Z
Reference Index / Italy B 2Z
MR.007
u
ITAB2RS
Reference Index / Italy B 2RS
MR.027
u
Embedded Generation
Previews - 3D