??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 5
WD BEARINGS WD090
HELP_VARIABLE
TYPE
WD Type
WD090
u
DD
Dimensions d
100
u
mm
T
Dimensions T
124
u
mm
D
Dimensions D
190
u
mm
H
Dimensions H / Min - Max
84.5-87.5
u
HH
Dimensions h / Min - Max
64.5 - 67.5
u
B
Dimensions B
48
u
mm
A
Dimensions A
6.5
u
mm
S
Dimensions S
60
u
mm
R
Dimensions r
4
u
mm
C
Dynamic load C
266
u
kN
CO
Static load Co
500
u
kN
CA
Axial dynamic load Ca
100
u
kN
COA
Axial static load Coa
180
u
kN
GER
Reference index / Germany
4.090
u
ITAA
Reference index / Italy A
4.0090
u
ITAB
Reference index / Italy B
MR.012A
u
Embedded Generation
Previews - 3D