??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 7
WD BEARINGS WD074-78
HELP_VARIABLE
TYPE
WD Type
WD074-78
u
DD
Dimensions d
40
u
mm
T
Dimensions T
53
u
mm
D
Dimensions D
77.7
u
mm
H
Dimensions H
51.0
u
mm
HH
Dimensions h
39.5
u
mm
B
Dimensions B
23
u
mm
A
Dimensions A
7.0
u
mm
S
Dimensions S
21
u
mm
R
Dimensions r
4.5
u
mm
C
Dynamic load C
48
u
kN
CO
Static load Co
56.8
u
kN
CA
Axial dynamic load Ca
14
u
kN
COA
Axial static load Coa
14
u
kN
OD
OD on request
78.1 / 78.5
u
mm
RI1
Reference index
4.074
u
RI2
Reference index
4.0074-78
u
RI3
Reference index
MR.148
u
Embedded Generation
Previews - 3D