??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 5
WD BEARINGS WD965 - With Screw
HELP_VARIABLE
TYPE
WD Type
WD965
u
REM
Remarks
Taper outer D profile / For the axial support in oilamid
u
DD
Dimensions d
50
u
mm
D
Dimensions D
101.9
u
mm
C
Dimensions C
28
u
mm
HMIN
Dimensions Hmin
46.0
u
mm
HMAX
Dimensions Hmax
48.5
u
mm
H1MIN
Dimensions H1min
33.0
u
mm
H1MAX
Dimensions H1max
35.5
u
mm
H2
Dimensions H2
13
u
mm
D1
Dimensions D1
77
u
mm
C1
Dimensions C1
24
u
DD1
Dimensions d1
67
u
mm
DEG
Degree @
20
u
°
RR
Dimensions r
4
mm
R
Dimensions R
850
u
mm
R1
Dimensions R1
700
u
mm
S
Dimensions S
2.5
u
mm
V
Dimensions V
M6x1
u
mm
V1
Dimensions V1
M10
u
mm
CC
Dynamic load C
73
u
kN
CO
Static load Co
82
u
kN
CA
Axial dynamic load Ca
18
u
kN
COA
Axial static load Coa
19
u
kN
GREASE
Grease
700
u
rev/min
MASS
Mass
1.70
u
kg
ITA
Reference index / Italy
MR.965
u
Embedded Generation
Previews - 3D