??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 8
WD BEARINGS WD964 - With Plastic Axial Roller
HELP_VARIABLE
TYPE
WD Type
WD964
u
REM
Remarks
For the axial support in oilamid
u
DD
Dimensions d
45
u
mm
D
Dimensions D
88.9
u
mm
C
Dimensions C
30
u
mm
HMIN
Dimensions Hmin
48.5
u
mm
HMAX
Dimensions Hmax
51.0
u
mm
H1MIN
Dimensions H1min
36.5
u
mm
H1MAX
Dimensions H1max
39.0
u
mm
H2
Dimensions H2
12
u
mm
D1
Dimensions D1
68
u
mm
D2
Dimensions D2
33
u
mm
DD1
Dimensions d1
59
u
mm
DEG
Degree @
20
u
°
RR
Dimensions r
4
u
mm
R
Dimensions R
700
u
mm
R1
Dimensions R1
700
u
mm
S
Dimensions S
4.0
u
mm
V
Dimensions V
M6x1
u
mm
V1
Dimensions V1
M10
u
mm
CC
Dynamic load C
68
u
kN
CO
Static load Co
72
u
kN
GREASE
Grease
700
u
rev/min
MASS
Mass
1.43
u
kg
ITA
Reference index / Italy
MR.964
u
Embedded Generation
Previews - 3D