??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 10
WD BEARINGS WD458
HELP_VARIABLE
TYPE
WD Type
WD458
u
DD
Dimensions d
45
u
mm
T
Dimensions T
59
u
mm
D
Dimensions D
88.4
u
mm
H
Dimensions H / Min - Max
57 - 59
u
HH
Dimensions h / Min - Max
44 - 45.5
u
B
Dimensions B
30
u
mm
A
Dimensions A
4.0
u
mm
S
Dimensions S
26
u
mm
R
Dimensions r
4
u
mm
C
Dynamic load C
85
u
kN
CO
Static load Co
134
u
kN
CA
Axial dynamic load Ca
23
u
kN
COA
Axial static load Coa
36
u
kN
GER
Reference index / Germany
4.458
u
ITAA
Reference index / Italy A
4.0458
u
ITAB
Reference index / Italy B
KRES.089
u
Embedded Generation
Previews - 3D