??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 8
WD BEARINGS WD006.2Z
HELP_VARIABLE
TYPE
WD Type 2Z
WD006.2Z
u
DD
Dimensions d
50
u
mm
D
Dimensions D
101.90
u
mm
C
Dimensions C
28
u
mm
H
Dimensions H
46.0
u
mm
H1
Dimensions H1
33.0
u
mm
H2
Dimensions H2
13.0
u
mm
D1
Dimensions D1
77
u
mm
C1
Dimensions C1
30
u
mm
DD1
Dimensions d1
67
u
mm
S
Dimensions S
2.5
u
mm
DEG
Degree @
20
u
°
RR
Dimensions r
4
mm
R
Dimensions R
850
u
mm
R1
Dimensions R1
700
u
mm
V
Dimensions V
M6x1
u
mm
CC
Dynamic load C
73
u
kN
CO
Static load Co
82
u
kN
CA
Axial dynamic load Ca
25
u
kN
COA
Axial static load Coa
27
u
kN
MASS
Mass
700
u
kg
SG
Speed / grease
1.72
u
rpm
ITAZZ
Reference index / Italy ZZ
MR.006
u
ITA2RS
Reference index / Italy 2RS
MR.026
u
Embedded Generation
Previews - 3D