??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 8
WD BEARINGS WD038-260
HELP_VARIABLE
TYPE
WD Type
WD038-260
u
DD
Dimensions d
130
u
mm
T
Dimensions T
184
u
mm
D
Dimensions D
260
u
mm
H
Dimensions H
120.0
u
mm
HH
Dimensions h
95.0
u
mm
B
Dimensions B
60
u
mm
A
Dimensions A
18.5
u
mm
S
Dimensions S
80.0
u
mm
R
Dimensions r
5
u
mm
C
Dynamic load C
475
u
kN
CO
Static load Co
1000
u
kN
CA
Axial dynamic load Ca
167
u
kN
COA
Axial static load Coa
279
u
kN
RI
Reference index / Italy A
4.0038-260
u
Embedded Generation
Previews - 3D