??
User Profile Desktop
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
Selectable products: 197
WD BEARINGS 6210
HELP_VARIABLE
D1
Boundary Dimensions d
50
u
mm
D
Boundary Dimensions D
90
u
mm
B
Boundary Dimensions B
20
u
mm
R
Boundary Dimensions r (min.)
1.10
u
mm
CR
Basic Load Rating Cr
35.1
u
kN
COR
Basic Load Rating Cor
23.3
u
kN
LSG
Limiting Speed / Grease
7100
u
rpm
LSO
Limiting Speed / Oil
8500
u
rpm
BD
Bearing Designation
6210
u
DA1
Shoulder Dimensions da (min.)
56.5
u
mm
DA
Shoulder Dimensions Da (max.)
83.5
u
mm
RA
Shoulder Dimensions ra (max.)
1
u
mm
MASS
Mass / Approx
0.463
u
kg
Embedded Generation
Previews - 3D